Solution Providers

Netilion Connect is for innovation seekers, system integrators and service providers who strive to find new ways of staying competitive and successful for their customers. In that process they create an application that is tailored to the customers' needs, often built on information generated by the customers' existing infrastructure. Netilion Connect can simplify the complexity of obtaining and consuming information. It is designed to help tackle the challenge of accessing the right data straight from the field.

Netilion Connect Capabilities

Netilion Connect combines three elements: Cloud, Netilion API and Edge Devices.
Data collection for Netilion Connect can be automated using Edge Devices which collect device data and make it available via Netilion Cloud. The Netilion API then provides a simple and secure way to access your field data in Netilion Cloud. Maximise the benefits gained from real-time field information and accelerate your success.

Netilion Edge Devices

  • FieldEdge SGC200 (Prerequisites, Get Started)
  • Connecting assets of a production facility via Bluetooth and GSM (SIM Card) and upload the data automatically into the Netilion Cloud
  • Connecting the entire field of a production facility consisting of pumps, motors, valves, and sensors from a wide range of manufacturers

Netilion Cloud Platform

  • Netilion Cloud is a platform specifically designed for the manufacturing industry which is capable of bundling all the information from the life cycle of a production plant in one single place
  • Certified by EuroCloud StarAudit

Netilion API

  • REST/JSON standard based API
  • Facilitates data consumption and enables you to build your fully customized solution
  • Its lightweight datainterchange format can be read and written easily by users
  • Built in authentication and authorisation

Start building anything to improve your process

Register and choose your plan

Advantages of Netilion Connect

Ease of Use

  • Sign up and choose your plan
  • Install an Edge Device in your plant
  • Access the data via Netilion API
  • Use the information and create the application that matches your own needs

Security

  • All Netilion Services are compliant with data privacy. The Netilion Cloud fulfills a number of security standards and was credited four stars in the EuroCloud StarAudit as a transparent and reliable service.
  • The Edge Device plug‑ins and authorisation requirements meet highest security standards, as well

Flexibility

  • Developers are empowered to build a solution that is best adapted to their environment, fed with fully validated, constistent and enriched data
  • Furthermore, Netilions' data models are versatile and built to match the reality of things. The API allows developers to easily use and process data and build a solid and tailor-made solution

Pricing




Basic
free
  • 1 GB upload/download
  • 0.8 GB permanent storage
  • 0.2 million requests
  • FAQs
Basic
free
  • 1 GB upload/download
  • 0.8 GB permanent storage
  • 0.2 million requests
  • FAQs
Plus
USD 1148.85 / Year
  • 10 GB upload/download
  • 4 GB permanent storage
  • 3 million requests
  • FAQs
  • Ticket support
Connectivity
  • Asset Uplink (50 MB traffic included) (USD 69.00 / Year)
  • FieldEdge SGC200 (EU) (USD 345.00 / Year)
  • FieldEdge SGC500 (USD 759.00 / Year)
  • OPC UA Server (USD 1380.00 / Year)
Plus
EUR 999.00 / Year
  • 10 GB upload/download
  • 4 GB permanent storage
  • 3 million requests
  • FAQs
  • Ticket support
Connectivity
  • Asset Uplink (50 MB traffic included) (EUR 60.00 / Year)
  • FieldEdge SGC200 (EU) (EUR 300.00 / Year)
  • FieldEdge SGC500 (EU, US, CA) (EUR 660.00 / Year)
  • OPC UA Server (EUR 1200.00 / Year)
Premium
USD 5173.85 / Year
  • 100 GB upload/download
  • 12 GB permanent storage
  • 10 million requests
  • FAQs
  • Ticket Support
Connectivity
  • Asset Uplink (50 MB traffic included) (USD 69.00 / Year)
  • FieldEdge SGC200 (EU) (USD 345.00 / Year)
  • FieldEdge SGC500 (USD 759.00 / Year)
  • OPC UA Server (USD 1380.00 / Year)
Premium
EUR 4499.00 / Year
  • 100 GB upload/download
  • 12 GB permanent storage
  • 10 million requests
  • FAQs
  • Ticket Support
Connectivity
  • Asset Uplink (50 MB traffic included) (EUR 60.00 / Year)
  • FieldEdge SGC200 (EU) (EUR 300.00 / Year)
  • FieldEdge SGC500 (EU, US, CA) (EUR 660.00 / Year)
  • OPC UA Server (EUR 1200.00 / Year)

Discover our Developer Portal

Netilion Connect

Netilion Connect Developer

Use our API to optimize your process.

Netilion Connect

Netilion Connect unlocks your field data with a REST/JSON standard-based API and an integrated OPC server. It’s easy to integrate your data with any other platform.

Developer Portal